(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Slitting Chisel With Hand Guard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 958.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
381-240-1
381-241-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type JAN Code Trusco Code Mass
(g)

฿ 958.10

RNN1 CHISEL 1 Piece(s) 6 Day(s) Straight 4049002001857 766-2718 450

฿ 1,536.98

RNN1 CHISEL 1 Piece(s) 6 Day(s) Offset 4049002086748 766-2726 390

Basic Specifications

  • Blade Width(mm)
    26
  • Overall Length(mm)
    240
  • Material
    Chrome Vanadium Steel, Hand Guard, Resin

Product Description

[Features]
· A straight slitting chisel made using high-quality steel material.
· It exhibits exceptional durability and high workability.
· With a hand guard so that work can be performed more safely.
[Applications]
· For cutting and chipping iron plate and stone.

Part Number
381-240-1
381-241-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type JAN Code Trusco Code Mass
(g)

฿ 958.10

RNN1 CHISEL 1 Piece(s) 6 Day(s) Straight 4049002001857 766-2718 450

฿ 1,536.98

RNN1 CHISEL 1 Piece(s) 6 Day(s) Offset 4049002086748 766-2726 390

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1