(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RENNSTEIG Chisel Set 421-102-0

RENNSTEIG Chisel Set 421-102-0

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 421-102-0

  • Material
    Chrome Vanadium Steel, Resin
  • JAN Code
    4049002034473
  • Trusco Code
    766-2891
  • Set Content
    Flat Chisel 125 mm, Chisel 125 mm, Center Punch 4 mm, Taper Punch 3/4 mm
  • Mass(g)
    590
  • Quantity in pack
    1S(312-126-0、322-126-0、430-122-0、440-103-0、440-104-0)
Part Number
421-102-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

฿ 2,704.05

RNN1 CHISEL 1 Piece(s) 6 Day(s) 1S(312-126-0、322-126-0、430-122-0、440-103-0、440-104-0)

Basic Specifications

  • Material
    Chrome Vanadium Steel, Resin
  • JAN Code
    4049002034473
  • Trusco Code
    766-2891
  • Set Content
    Flat Chisel 125 mm, Chisel 125 mm, Center Punch 4 mm, Taper Punch 3/4 mm
  • Mass(g)
    590
  • Quantity in pack
    1S(312-126-0、322-126-0、430-122-0、440-103-0、440-104-0)

Product Description

[Features]
· A chisel set made using high-quality steel material.
· It exhibits exceptional durability and high workability.
· The hand guard makes it easier to hold the punch and is useful to prevent injury in the case of mis-hits.
[Applications]
· For cutting and chipping iron plate and stone.

Specifications of 421-102-0

  • Material
    Chrome Vanadium Steel, Resin
  • JAN Code
    4049002034473
  • Trusco Code
    766-2891
  • Set Content
    Flat Chisel 125 mm, Chisel 125 mm, Center Punch 4 mm, Taper Punch 3/4 mm
  • Mass(g)
    590
  • Quantity in pack
    1S(312-126-0、322-126-0、430-122-0、440-103-0、440-104-0)
Part Number
421-102-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity in pack

฿ 2,704.05

RNN1 CHISEL 1 Piece(s) 6 Day(s) 1S(312-126-0、322-126-0、430-122-0、440-103-0、440-104-0)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1