(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
351-250-1 |
351-300-1 |
351-350-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Overall Length (mm) |
Octagonal Barrel Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 934.07 |
RNN1 CHISEL | 1 Piece(s) | 12 Day(s) | 23 | 250 | 16 | 4049002001390 | 766-2530 | 550 | ||
฿ 1,080.48 |
RNN1 CHISEL | 1 Piece(s) | 5 Day(s) | 26 | 300 | 18 | 4049002001437 | 766-2548 | 740 | ||
฿ 1,177.07 |
RNN1 CHISEL | 1 Piece(s) | 7 Day(s) | 26 | 350 | 18 | 4049002001475 | 766-2556 | 860 |
[Features]
· A chisel made using high-quality steel material.
· It exhibits exceptional durability and high workability.
· The hand guard makes it easier to hold the punch and is useful to prevent injury in the case of mis-hits.
[Applications]
· For cutting and chipping iron plate and stone.
Part Number |
---|
351-250-1 |
351-300-1 |
351-350-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Overall Length (mm) |
Octagonal Barrel Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 934.07 |
RNN1 CHISEL | 1 Piece(s) | 12 Day(s) | 23 | 250 | 16 | 4049002001390 | 766-2530 | 550 | ||
฿ 1,080.48 |
RNN1 CHISEL | 1 Piece(s) | 5 Day(s) | 26 | 300 | 18 | 4049002001437 | 766-2548 | 740 | ||
฿ 1,177.07 |
RNN1 CHISEL | 1 Piece(s) | 7 Day(s) | 26 | 350 | 18 | 4049002001475 | 766-2556 | 860 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?