(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
340-200-1 |
340-250-1 |
340-300-1 |
340-350-1 |
340-400-1 |
340-500-1 |
340-600-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 519.00 |
CHISEL | 1 Piece(s) | 1 Day(s) | 26 | 200 | 4049002001185 | 766-2203 | 320 | ||
฿ 638.00 |
CHISEL | 1 Piece(s) | 1 Day(s) | 26 | 250 | 4049002001208 | 766-2254 | 390 | ||
฿ 757.00 |
CHISEL | 1 Piece(s) | 12 Day(s) | 29 | 300 | 4049002001222 | 766-2262 | 600 | ||
฿ 856.00 |
CHISEL | 1 Piece(s) | 1 Day(s) | 29 | 350 | 4049002001260 | 766-2271 | 700 | ||
฿ 976.00 |
CHISEL | 1 Piece(s) | 12 Day(s) | 29 | 400 | 4049002001307 | 766-2289 | 800 | ||
฿ 1,156.00 |
CHISEL | 1 Piece(s) | 1 Day(s) | 32 | 500 | 4049002001321 | 766-2301 | 1180 | ||
฿ 1,514.00 |
CHISEL | 1 Piece(s) | 12 Day(s) | 32 | 600 | 4049002007958 | 766-2319 | 1400 |
[Features]
· A chisel made using high-quality steel material.
· It exhibits exceptional durability and high workability.
[Applications]
· For cutting and chipping iron plate and stone.
Part Number |
---|
340-200-1 |
340-250-1 |
340-300-1 |
340-350-1 |
340-400-1 |
340-500-1 |
340-600-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 519.00 |
CHISEL | 1 Piece(s) | 1 Day(s) | 26 | 200 | 4049002001185 | 766-2203 | 320 | ||
฿ 638.00 |
CHISEL | 1 Piece(s) | 1 Day(s) | 26 | 250 | 4049002001208 | 766-2254 | 390 | ||
฿ 757.00 |
CHISEL | 1 Piece(s) | 12 Day(s) | 29 | 300 | 4049002001222 | 766-2262 | 600 | ||
฿ 856.00 |
CHISEL | 1 Piece(s) | 1 Day(s) | 29 | 350 | 4049002001260 | 766-2271 | 700 | ||
฿ 976.00 |
CHISEL | 1 Piece(s) | 12 Day(s) | 29 | 400 | 4049002001307 | 766-2289 | 800 | ||
฿ 1,156.00 |
CHISEL | 1 Piece(s) | 1 Day(s) | 32 | 500 | 4049002001321 | 766-2301 | 1180 | ||
฿ 1,514.00 |
CHISEL | 1 Piece(s) | 12 Day(s) | 32 | 600 | 4049002007958 | 766-2319 | 1400 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?