(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inspection Hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT-2.5

  • Product Type
    Test Hammer
  • Head (diameter)(mm)
    12
  • Head (length)(mm)
    94.5
  • Overall Length(mm)
    390
  • JAN Code
    4953488311143
  • Trusco Code
    760-7601
  • Nominal(lb)
    1/4 pound
Part Number
HT-2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 550.23

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Test Hammer
  • Head (diameter)(mm)
    12
  • Head (length)(mm)
    94.5
  • Overall Length(mm)
    390
  • JAN Code
    4953488311143
  • Trusco Code
    760-7601
  • Nominal(lb)
    1/4 pound

Product Description

[Features]
· Uses a tough wooden grip with a smooth feel.
· Ideal for inspections of trucks, buses, automobiles, trains, machines, buildings, etc.
· Used to address loose nuts, tire air pressure, and removal of foreign objects in grooves.

Specifications of HT-2.5

  • Product Type
    Test Hammer
  • Head (diameter)(mm)
    12
  • Head (length)(mm)
    94.5
  • Overall Length(mm)
    390
  • JAN Code
    4953488311143
  • Trusco Code
    760-7601
  • Nominal(lb)
    1/4 pound
Part Number
HT-2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 550.23

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1