(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double-Socket Electrical Hammer 17×13 mm-Compatible

Double-Socket Electrical Hammer 17×13 mm-Compatible

You can add up to 6 items to the comparison list.

Loading...

Specifications of 02411

  • Product Type
    Electrician's hammer
  • Head (diameter)(mm)
    25 × 20
  • Head (length)(mm)
    105
  • Overall Length(mm)
    285
  • Head material
    Carbon copper
Part Number
02411
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,984.19

SOCKET ELECTRICIAN HAMMER 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

[Features]
·Since it has a double socket, it can support 2 sizes
·It comes with a fall prevention safety rope connection ring
[Applications]
·It supports a raceway with 20 mm width and 45 mm depth, and a hanging band can be attached to it
·A single end type allowing for chipping work.

Specifications of 02411

  • Product Type
    Electrician's hammer
  • Head (diameter)(mm)
    25 × 20
  • Head (length)(mm)
    105
  • Overall Length(mm)
    285
  • Head material
    Carbon copper
Part Number
02411
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,984.19

SOCKET ELECTRICIAN HAMMER 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1