(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Hammer

Short Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 00204

  • Product Type
    Carpentry Hammer
  • Head (diameter)(mm)
    25
  • Head (length)(mm)
    78
  • Overall Length(mm)
    210
  • Nominal
    Stone head type
  • JAN Code
    4962819002049
  • Trusco Code
    471-7112
  • Mass(g)
    650
  • Product Name
    DOGYU Short Hammer Stone Head Type 210 mm
Part Number
00204
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,010.43

DOG WELERING HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Carpentry Hammer
  • Head (diameter)(mm)
    25
  • Head (length)(mm)
    78
  • Overall Length(mm)
    210
  • Nominal
    Stone head type
  • JAN Code
    4962819002049
  • Trusco Code
    471-7112
  • Mass(g)
    650
  • Product Name
    DOGYU Short Hammer Stone Head Type 210 mm

Product Description

[Features]
· It has a compact size that snugly fits inside the nail bag recommended for carpenters.
· It comes with a anti-fall cord installation hole.

Specifications of 00204

  • Product Type
    Carpentry Hammer
  • Head (diameter)(mm)
    25
  • Head (length)(mm)
    78
  • Overall Length(mm)
    210
  • Nominal
    Stone head type
  • JAN Code
    4962819002049
  • Trusco Code
    471-7112
  • Mass(g)
    650
  • Product Name
    DOGYU Short Hammer Stone Head Type 210 mm
Part Number
00204
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,010.43

DOG WELERING HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1