(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
02449 |
02450 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (length) (mm) |
Nominal | JAN Code | Trusco Code | Product Name |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,642.04 |
DOG HAMMERS FOR WOODWORK | 1 Piece(s) | 31 Day(s) | 75 | Fine Tip Hammer Model | 4962819024492 | 471-7228 | DOGYU Stainless Steel GENNO S Type Former Trimmer | ||
฿ 1,642.04 |
DOG HAMMERS FOR WOODWORK | 1 Piece(s) | 31 Day(s) | 60 | Double-Sided Sledge-Hammer | 4962819024508 | 471-7236 | DOGYU Stainless Steel GENNO R Type double-ended Type |
[Features]
· This is a hammer that uses a compact-sized aluminum shaft.
Part Number |
---|
02449 |
02450 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (length) (mm) |
Nominal | JAN Code | Trusco Code | Product Name |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,642.04 |
DOG HAMMERS FOR WOODWORK | 1 Piece(s) | 31 Day(s) | 75 | Fine Tip Hammer Model | 4962819024492 | 471-7228 | DOGYU Stainless Steel GENNO S Type Former Trimmer | ||
฿ 1,642.04 |
DOG HAMMERS FOR WOODWORK | 1 Piece(s) | 31 Day(s) | 60 | Double-Sided Sledge-Hammer | 4962819024508 | 471-7236 | DOGYU Stainless Steel GENNO R Type double-ended Type |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?