(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Handle Block Hammer

Pipe Handle Block Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 00246

  • Product Type
    Formwork hammer
  • Head (diameter)(mm)
    21 x 21
  • Head (length)(mm)
    172
  • Overall Length(mm)
    315
  • JAN Code
    4962819002469
  • Trusco Code
    752-0867
  • Mass(g)
    680
  • Product Name
    DOGYU Pipe handle block hammer 450 g
Part Number
00246
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,173.90

DOG1 HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Formwork hammer
  • Head (diameter)(mm)
    21 x 21
  • Head (length)(mm)
    172
  • Overall Length(mm)
    315
  • JAN Code
    4962819002469
  • Trusco Code
    752-0867
  • Mass(g)
    680
  • Product Name
    DOGYU Pipe handle block hammer 450 g

Product Description

[Features]
· Tough due to its use of a pipe handle.
[Applications]
· For machining blocks and bricks.

Specifications of 00246

  • Product Type
    Formwork hammer
  • Head (diameter)(mm)
    21 x 21
  • Head (length)(mm)
    172
  • Overall Length(mm)
    315
  • JAN Code
    4962819002469
  • Trusco Code
    752-0867
  • Mass(g)
    680
  • Product Name
    DOGYU Pipe handle block hammer 450 g
Part Number
00246
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,173.90

DOG1 HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1