(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Handle Hammer

Pipe Handle Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 00538

  • Product Type
    Formwork hammer
  • Head (diameter)(mm)
    24×24
  • Head (length)(mm)
    136
  • Overall Length(mm)
    315
  • JAN Code
    4962819005385
  • Trusco Code
    752-0883
  • Mass(g)
    660
  • Product Name
    DOGYU Pipe handle hammer, 24 mm
Part Number
00538
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,109.96

DOG1 HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Formwork hammer
  • Head (diameter)(mm)
    24×24
  • Head (length)(mm)
    136
  • Overall Length(mm)
    315
  • JAN Code
    4962819005385
  • Trusco Code
    752-0883
  • Mass(g)
    660
  • Product Name
    DOGYU Pipe handle hammer, 24 mm

Product Description

[Features]
· The shaft uses a quenched pipe and is tough.
[Applications]
· For adjusting in work involving stacking of blocks, bricks etc.

Specifications of 00538

  • Product Type
    Formwork hammer
  • Head (diameter)(mm)
    24×24
  • Head (length)(mm)
    136
  • Overall Length(mm)
    315
  • JAN Code
    4962819005385
  • Trusco Code
    752-0883
  • Mass(g)
    660
  • Product Name
    DOGYU Pipe handle hammer, 24 mm
Part Number
00538
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,109.96

DOG1 HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1