(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
00634 |
00663 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
JAN Code | Trusco Code | Mass (g) |
Product Name |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,263.01 |
DOG BALL PIN HAMMER | 1 Piece(s) | 31 Day(s) | 37 | 128 | 4962819006344 | 471-7147 | 680 | DOGYU Pipe handle leveling hammer 24 mm | ||
฿ 1,094.11 |
DOG BALL PIN HAMMER | 1 Piece(s) | 31 Day(s) | 30 | 122 | 4962819006634 | 471-7171 | 550 | DOGYU Pipe handle leveling hammer 21 mm |
[Features]
· Tough due to its use of a pipe handle.
[Applications]
· It is ideal for duct construction and sheet metal.
Part Number |
---|
00634 |
00663 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
JAN Code | Trusco Code | Mass (g) |
Product Name |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,263.01 |
DOG BALL PIN HAMMER | 1 Piece(s) | 31 Day(s) | 37 | 128 | 4962819006344 | 471-7147 | 680 | DOGYU Pipe handle leveling hammer 24 mm | ||
฿ 1,094.11 |
DOG BALL PIN HAMMER | 1 Piece(s) | 31 Day(s) | 30 | 122 | 4962819006634 | 471-7171 | 550 | DOGYU Pipe handle leveling hammer 21 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?