(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Handle Scraping Hammer For Welding

Pipe Handle Scraping Hammer For Welding

You can add up to 6 items to the comparison list.

Loading...

Specifications of 00245

  • Product Type
    Welding Hammer
  • Head (length)(mm)
    160
  • Overall Length(mm)
    340
  • Nominal
    21mm
  • JAN Code
    4962819002452
  • Trusco Code
    471-7121
  • Mass(g)
    550
  • Blade Width(mm)
    21
  • Product Name
    DOGYU Pipe handle scraping hammer 21 mm
Part Number
00245
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,090.48

DOG BALL PIN HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Welding Hammer
  • Head (length)(mm)
    160
  • Overall Length(mm)
    340
  • Nominal
    21mm
  • JAN Code
    4962819002452
  • Trusco Code
    471-7121
  • Mass(g)
    550
  • Blade Width(mm)
    21
  • Product Name
    DOGYU Pipe handle scraping hammer 21 mm

Product Description

[Features]
· Tough due to its use of a pipe handle.
[Applications]
· It is ideal for removal of welding dregs.

Specifications of 00245

  • Product Type
    Welding Hammer
  • Head (length)(mm)
    160
  • Overall Length(mm)
    340
  • Nominal
    21mm
  • JAN Code
    4962819002452
  • Trusco Code
    471-7121
  • Mass(g)
    550
  • Blade Width(mm)
    21
  • Product Name
    DOGYU Pipe handle scraping hammer 21 mm
Part Number
00245
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,090.48

DOG BALL PIN HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1