(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
00137 |
00138 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (length) (mm) |
Nominal | JAN Code | Trusco Code | Mass (g) |
Blade Width (mm) |
Product Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 953.97 |
DOG WELDING HAMMERS | 1 Piece(s) | 31 Day(s) | 150 | 18mm | 4962819001370 | 471-7058 | 430 | 20 | DOGYU Scraping hammer 18 mm | ||
฿ 1,018.03 |
DOG WELDING HAMMERS | 1 Piece(s) | 31 Day(s) | 160 | 21mm | 4962819001387 | 471-7066 | 500 | 24 | DOGYU Scraping hammer 21 mm |
[Features]
· This is a hammer for removing dregs in welding work.
Part Number |
---|
00137 |
00138 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (length) (mm) |
Nominal | JAN Code | Trusco Code | Mass (g) |
Blade Width (mm) |
Product Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 953.97 |
DOG WELDING HAMMERS | 1 Piece(s) | 31 Day(s) | 150 | 18mm | 4962819001370 | 471-7058 | 430 | 20 | DOGYU Scraping hammer 18 mm | ||
฿ 1,018.03 |
DOG WELDING HAMMERS | 1 Piece(s) | 31 Day(s) | 160 | 21mm | 4962819001387 | 471-7066 | 500 | 24 | DOGYU Scraping hammer 21 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?