(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Secural Hammer, Polyurethane (Yellow)

Secural Hammer, Polyurethane (Yellow)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 3380.040

  • Product Type
    Shockless hammer
  • Head (diameter)(mm)
    40
  • Head (length)(mm)
    117
  • Overall Length(mm)
    300
  • Trusco Code
    481-8393
  • Mass(g)
    680
  • Product Name
    Halder Secural Hammer, polyurethane (yellow), head diameter 30x40 mm
Part Number
3380.040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,479.00

SIMPLEX HAMMER 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Shockless hammer
  • Head (diameter)(mm)
    40
  • Head (length)(mm)
    117
  • Overall Length(mm)
    300
  • Trusco Code
    481-8393
  • Mass(g)
    680
  • Product Name
    Halder Secural Hammer, polyurethane (yellow), head diameter 30x40 mm

Product Description

[Features]
· It can be used for a wide variety of applications, from work at factories to hobbies.
· This is a unique hammer due to its square head that has the least recoil and is made of polyurethane.
· It comes with a solid steel sheet metal structure and easy-to-grip rubber grip.
[Applications]
· For assembly and repair of automobiles, position correction of components over a machine vice, machining of sheet metal, dent repair work, assembly of housing, vehicle body work, creation of home furniture, windows and doors, flow rings, woodworking etc.

Specifications of 3380.040

  • Product Type
    Shockless hammer
  • Head (diameter)(mm)
    40
  • Head (length)(mm)
    117
  • Overall Length(mm)
    300
  • Trusco Code
    481-8393
  • Mass(g)
    680
  • Product Name
    Halder Secural Hammer, polyurethane (yellow), head diameter 30x40 mm
Part Number
3380.040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,479.00

SIMPLEX HAMMER 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1