(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Secural Hammer Replacement Head, Polyurethane (Yellow)

Secural Hammer Replacement Head, Polyurethane (Yellow)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3511.040

  • Product Type
    Part
  • Head (diameter)(mm)
    40
  • Head (length)(mm)
    30
  • Color
    Yellow
  • Trusco Code
    481-8580
  • Mass(g)
    35
  • Product Name
    Insert for the Halder Secural hammer, polyurethane (yellow), head diameter 30x
Part Number
3511.040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 412.73

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Part
  • Head (diameter)(mm)
    40
  • Head (length)(mm)
    30
  • Color
    Yellow
  • Trusco Code
    481-8580
  • Mass(g)
    35
  • Product Name
    Insert for the Halder Secural hammer, polyurethane (yellow), head diameter 30x

Product Description

[Features]
· This is a replacement head for Secural hammers.

Specifications of 3511.040

  • Product Type
    Part
  • Head (diameter)(mm)
    40
  • Head (length)(mm)
    30
  • Color
    Yellow
  • Trusco Code
    481-8580
  • Mass(g)
    35
  • Product Name
    Insert for the Halder Secural hammer, polyurethane (yellow), head diameter 30x
Part Number
3511.040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 412.73

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1