(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Simplex hammer replacement head rubber (black)

Simplex hammer replacement head rubber (black)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 369.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3202.030
3202.040
3202.050
3202.060
3202.080
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Trusco Code Mass
(g)
Product Name

฿ 369.76

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 30 481-7818 30 Insert for the Halder simplex, rubber composite (black), head diameter 30 mm

฿ 486.04

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 40 481-7826 65 Insert for the Halder simplex, rubber composite (black), head diameter 40 mm

฿ 626.56

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 50 481-7834 125 Insert for the Halder simplex, rubber composite (black), head diameter 50 mm

฿ 876.00

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 60 481-7842 205 Insert for the Halder simplex, rubber composite (black), head diameter 60 mm

฿ 2,099.00

HER SIMPLEX HAMMER 1 Piece(s) 72 Day(s) 80 481-7851 430 Insert for the Halder simplex, rubber composite (black), head diameter 80 mm

Basic Specifications

  • Product Type
    Part
  • Notes
    When tightening the bolt, ensure that torque is kept at the default value.

Product Description

Simplex hammer replacement head rubber (black)
This is a spare part designed for use with a hammer handle. It is used to replace the hammer head when it is damaged.
[Features]
• Head diameter smallest/largest: 30 and 80 mm.
• Material : Rubber
[Applications]
For laying tiles, installing road curb stones, assembling scaffolding, and landscaping.

Part Number
3202.030
3202.040
3202.050
3202.060
3202.080
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Trusco Code Mass
(g)
Product Name

฿ 369.76

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 30 481-7818 30 Insert for the Halder simplex, rubber composite (black), head diameter 30 mm

฿ 486.04

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 40 481-7826 65 Insert for the Halder simplex, rubber composite (black), head diameter 40 mm

฿ 626.56

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 50 481-7834 125 Insert for the Halder simplex, rubber composite (black), head diameter 50 mm

฿ 876.00

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 60 481-7842 205 Insert for the Halder simplex, rubber composite (black), head diameter 60 mm

฿ 2,099.00

HER SIMPLEX HAMMER 1 Piece(s) 72 Day(s) 80 481-7851 430 Insert for the Halder simplex, rubber composite (black), head diameter 80 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1