(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OHW-2SP |
OHW-3SP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Nominal | JAN Code | Trusco Code | Mass (g) |
Product Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,039.55 |
OHK1 HAMMER | 1 Piece(s) | 1 Day(s) | 37 | 103 | 2 lb. | 4963360121418 | 754-3158 | 900 | OH Steel Double-Face Hammer #2 | ||
฿ 1,252.18 |
OHK1 HAMMER | 1 Piece(s) | 5 Day(s) | 41 | 116 | 3 lb. | 4963360121432 | 754-3166 | 1300 | OH Steel Double-Face Hammer #3 |
[Features]
· Suitable for heavy work.
· Equipped with an aluminum sleeve to protect the connecting wire from being cut by the edge of the pipe handle.
Part Number |
---|
OHW-2SP |
OHW-3SP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Nominal | JAN Code | Trusco Code | Mass (g) |
Product Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,039.55 |
OHK1 HAMMER | 1 Piece(s) | 1 Day(s) | 37 | 103 | 2 lb. | 4963360121418 | 754-3158 | 900 | OH Steel Double-Face Hammer #2 | ||
฿ 1,252.18 |
OHK1 HAMMER | 1 Piece(s) | 5 Day(s) | 41 | 116 | 3 lb. | 4963360121432 | 754-3166 | 1300 | OH Steel Double-Face Hammer #3 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?