1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drilling Machine Vise with Turntable

VICE

Drilling Machine Vise with Turntable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,002.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Vise can be moved with lever operation alone.
· Promptly removes machined workpieces from the cutter.
· Has rotary base and can be rotated horizontally across 360°.

Features

●Can move the vise by just operating the lever.
●Quickly detach the processed work piece from the blade.
●With rotating base, can rotate 360??° in parallel.

Specification

●L x W x H(mm):154 x 105 x 119
●Opening Width x Opening x Opening Depth(mm):63 x 60 x 38
●Clamping Force(kN):11
●SPQ(piece):1

Materials

●Cast Iron
Part Number
TBVR-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,002.00

VICE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 154 Width(mm) 105 Height(mm) 119
Mouth Width(mm) 63 Mouth Opening(mm) 60 Mouth Depth(mm) 38
Tightening Force(kN) 11 Main Body Material Cast Iron JAN Code 4989999376562
Trusco Code 762-3216 Mass(g) 2800 Notes Do not use for purposes other than for drilling on drill presses. It may break due to the overload on the machine body fixing base.

Please check the type/dimensions/specifications of the part TBVR-65 in the Drilling Machine Vise with Turntable series.