(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Quick type for increased working efficiency.
· The main body is made of carbon steel cast steel, robust and long lasting.
· The turntable can rotate 360°.
· With anvil for better striking work and shock resistance.
[Applications]
· It can be used for work that involves striking.
· Since it rotates 360°, work can be performed at any angle.
Overall Length(mm) | 510 | Width(mm) | 186 | Height(mm) | 209 |
---|---|---|---|---|---|
Mouth Width(mm) | 205 | Mouth Opening(mm) | 200 | Mouth Depth(mm) | 100 |
Tightening Force(kN) | 16 | Mounting dimension (H)(mm) | 148 | Mounting dimension (G)(mm) | 209 |
JAN Code | 4989999376487 | Trusco Code | 762-3135 | Mass(kg) | 20.5 |
Material (Main Body) | Carbon Steel | Material (shaft) | Steel | Material (handle) | Steel |
Material (clasp) | Steel | Set Content | With Rotating Table |
Please check the type/dimensions/specifications of the part TVRQ-200 in the Anvil Vise with Rotary Bench (Quick Type) series.
How can we improve?
How can we improve?