1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Setter Strong Type (Temporary Fixing Jig)

SUT IRON MAN

Super Setter Strong Type (Temporary Fixing Jig)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,972.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The square pipe can be detached from the main body, allowing for flexible selection of clamping ranges by means of using square pipes in different lengths.
· The adapter can be easily removed and replaced with a fixed adapter or thread adapter to suit the type of work being performed.
· The manufacturer's standard square pipe is made of steel with high tensile strength (STKT590), making it lighter and stronger than other square pipes on the market.
· Can also be used for supporting work.
· Can also be used as a brace.
[Applications]
· Various types of temporary fixing work, including welding, steel girders, bridges and civil engineering work.

Part Number
FCW-210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,972.18

SUT IRON MAN 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Clamp Range(mm) 0 to 700 Pocket Depth(mm) 100 JAN Code 4967521136921
Trusco Code 103-8079 Allowable Load(kN) 3.5 (within 750‑mm clamp range) Mass(kg) 3.3
Applicable Square Pipe(mm) □ 25 pipe thickness 3.0 Guaranteed load(kN) 10 (main body only) Standard square pipe □25 × 900 × t 3.0 mm

Please check the type/dimensions/specifications of the part FCW-210 in the Super Setter Strong Type (Temporary Fixing Jig) series.