1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Setter Rail Type (Temporary Fixing Jig)

Super Setter Rail Type (Temporary Fixing Jig)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,358.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows for speedy tightening and opening, as the main bodies on either end can slide along the attached rail.
· Even securer clamping can be achieved by tightening the hexagonal screw head as far as it will go using a wrench.
· The adapter can be tightened to an angle of up to approx. 35°.
· The maximum tightening pressure when clamping 150 mm is 11.5 kN.

Part Number
FCW27120
FCW30140
FCW40175
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPocket Depth
(mm)
JAN Code Trusco Code Rail Dimensions
(mm)
Maximum Tightening Force
(kN)
Mass
(kg)

฿ 5,358.79

SUT IRON MAN 1 Piece(s) 12 Day(s) 1204967521326438409-325927 × 1310 (with 150‑mm clamp)4.1

฿ 6,617.98

SUT IRON MAN 1 Piece(s) 12 Day(s) 1404967521326445409-326730 × 1512 (with 150‑mm clamp)4.8

฿ 10,421.47

SUT IRON MAN 1 Piece(s) 19 Day(s) 1754967521326452409-327540 × 2022 (with 150‑mm clamp)9.6

Loading...

  1. 1

Basic Information

Clamp Range(mm) 0 to 750