1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Iron Man (Clamp For Temporary Structures) (Part Number)

IRON MAN

Iron Man (Clamp For Temporary Structures)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 628.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Significantly reduces work time compared to conventional welding and bolt joining.
· Securely clamps steel, without any bolts coming loose.
· The hole on the back of the main body can be used to hang protective sheets, ropes, etc.
[Applications]
· Various kinds of temporary construction, including drive-in work platforms, overbridges, work benches, scaffolding, support frames, construction platforms, temporary bridges, etc.
· Boltless clamp mainly for temporary structures.

Part Number
AC36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Range
(mm)
JAN Code Trusco Code t
(mm)
B
(mm)
L
(mm)
T
(mm)
a
(mm)
b
(mm)
Mass
(kg)
Guaranteed load
(kN)
Bolt Bolt tightening strength
(N▪m)

฿ 628.00

IRON MAN 1 Piece(s) 1 Day(s) 9 to 364967521140942103-81503590652020400.5510M12 / hexagonal distance across flats 17 mm49

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AC36 in the Iron Man (Clamp For Temporary Structures) series.

Products with similar specification

Part Number
AC45
AC50
AC60
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipClamp Range
(mm)
JAN Code Trusco Code t
(mm)
B
(mm)
L
(mm)
T
(mm)
a
(mm)
b
(mm)
Mass
(kg)
Guaranteed load
(kN)
Bolt Bolt tightening strength
(N▪m)

฿ 930.00

1 Piece(s) 4 Day(s) 9 to 454967521196369164-546344114922628481.1130M16 / hexagonal distance across flats 24 mm147

฿ 1,524.00

1 Piece(s) 3 Day(s) 9 to 504967521100182103-8168551351203835552.650M24 / hexagonal distance across flats 36 mm294

฿ 2,336.00

1 Piece(s) 1 Day(s) 21 to 604967521342346490-6039551561264035634.550M24 / hexagonal distance across flats 36 mm294