(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With the heavy-duty model, even securer clamping can be achieved by tightening the hexagonal screw head as far as it will go using a wrench.
· The maximum tightening pressure when clamping 150 mm is 13.5 kN.
· The heavy-duty adapter can be tightened to an angle of up to approx. 35°.
Part Number |
---|
FC1425H |
FC1430H |
FC1440H |
FC1450H |
FC1460H |
FC1480H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Maximum Opening (mm) | JAN Code | Trusco Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,367.58 | SUT CLAMP HEAVY TYPE | 1 Piece(s) | 12 Day(s) | 388 | 250 | 4967521324830 | 409-3135 | 2.8 | ||
฿ 3,797.73 | SUT CLAMP HEAVY TYPE | 1 Piece(s) | 12 Day(s) | 438 | 300 | 4967521324847 | 409-3143 | 3 | ||
฿ 4,099.52 | SUT CLAMP HEAVY TYPE | 1 Piece(s) | 12 Day(s) | 538 | 400 | 4967521324854 | 409-3151 | 3.3 | ||
฿ 4,518.99 | SUT CLAMP HEAVY TYPE | 1 Piece(s) | 12 Day(s) | 638 | 500 | 4967521324861 | 409-3160 | 3.7 | ||
฿ 4,764.62 | SUT CLAMP HEAVY TYPE | 1 Piece(s) | 12 Day(s) | 738 | 600 | 4967521324878 | 409-3178 | 3.9 | ||
฿ 5,459.95 | SUT CLAMP HEAVY TYPE | 1 Piece(s) | 12 Day(s) | 938 | 800 | 4967521324885 | 409-3186 | 4.6 |
Loading...
Pocket(mm) | 140 | Rail Dimensions(mm) | A:30 / B:15 |
---|
How can we improve?
How can we improve?