1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Type Clamp (Heavy-Duty Model) Standard Type

L-Type Clamp (Heavy-Duty Model) Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,758.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With the heavy-duty model, even securer clamping can be achieved by tightening the hexagonal screw head as far as it will go using a wrench.
· The maximum tightening pressure when clamping 150 mm is 11.5 kN.
· The heavy-duty adapter can be tightened to an angle of up to approx. 35°.

Part Number
FC1220
FC1225
FC1230
FC1240
FC1250
FC1260
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(kg)

฿ 2,758.99

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 3202004967521324779409-30382

฿ 2,902.60

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 3702504967521324786409-30542.1

฿ 3,045.62

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 4203004967521324793409-30712.2

฿ 3,347.41

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 5204004967521324809409-30972.5

฿ 3,634.04

SUT CLAMP HEAVY TYPE 1 Piece(s) 10 Day(s) 6205004967521324816409-31192.7

฿ 3,132.00

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 7206004967521324823409-31273

Loading...

  1. 1

Basic Information

Pocket(mm) 120 Rail Dimensions(mm) A:27 / B:13