1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Type Clamp (Heavy-Duty Model) Super-Heavy Type

L-Type Clamp (Heavy-Duty Model) Super-Heavy Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,304.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With the heavy-duty model, even securer clamping can be achieved by tightening the hexagonal screw head as far as it will go using a wrench.
· The maximum tightening pressure when clamping 150 mm is 25.0 kN.
· The heavy-duty adapter can be tightened to an angle of up to approx. 35°.

Part Number
FC17100SH
FC1730SH
FC1740SH
FC1750SH
FC1760SH
FC1780SH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(kg)

฿ 9,817.04

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 1,1601,0004967521324946409-31949.4

฿ 5,304.57

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 4603004967521324892409-32085.5

฿ 6,451.50

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 5604004967521324908409-32166.1

฿ 6,814.37

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 6605004967521324915409-32246.6

฿ 7,202.67

SUT CLAMP HEAVY TYPE 1 Piece(s) 12 Day(s) 7606004967521324922409-32327.2

฿ 8,507.44

SUT CLAMP HEAVY TYPE 1 Piece(s) 19 Day(s) 9608004967521324939409-32418.3

Loading...

  1. 1

Basic Information

Pocket(mm) 175 Rail Dimensions(mm) A:40 / B:20