1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Type Clamp (Standard Type)

L-Type Clamp (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,305.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bar-handle type that allows for speedy tightening, as the main body can slide along the attached rail.
· The maximum tightening pressure when clamping 150 mm is 6.5 kN.
· The adapter can be tightened to an angle of up to approx. 15°.

 
Part Number
FC1210E
FC1215E
FC1220E
FC1225E
FC1230E
FC1240E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code

฿ 1,305.87

SUT CLAMP 1 Piece(s) 10 Day(s) 1871004967521324717409-3011

฿ 1,397.62

SUT CLAMP 1 Piece(s) 12 Day(s) 2371504967521324724409-3020

฿ 1,561.74

SUT CLAMP 1 Piece(s) 12 Day(s) 2872004967521324731409-3046

฿ 1,390.00

SUT CLAMP 1 Piece(s) 12 Day(s) 3372504967521324748409-3062

฿ 2,027.47

SUT CLAMP 1 Piece(s) 3 Day(s) 3873004967521324755409-3089

฿ 1,445.00

CLAMP 1 Piece(s) 3 Day(s) 4874004967521324762409-3101

Loading...

  1. 1

Basic Information

Pocket(mm) 120 Rail Dimensions(mm) A:22 / B:10.5