(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VPL-150 |
VPL-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Maximum Opening (squared timber) (mm) |
Maximum Opening (Pipe) | JAN Code | Trusco Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 848.89 |
TNE HAND TOOL | 1 Piece(s) | 12 Day(s) | 167 | 50 | 50 | 4953488314144 | 760-7831 | 205 | ||
฿ 1,142.45 |
TNE HAND TOOL | 1 Piece(s) | 1 Day(s) | 220 | 70 | 70 | 4953488314151 | 760-7849 | 380 |
[Features]
· Ideal for work in tight spaces and work that requires precision.
· Can be used as a wire cutter.
Part Number |
---|
VPL-150 |
VPL-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Maximum Opening (squared timber) (mm) |
Maximum Opening (Pipe) | JAN Code | Trusco Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 848.89 |
TNE HAND TOOL | 1 Piece(s) | 12 Day(s) | 167 | 50 | 50 | 4953488314144 | 760-7831 | 205 | ||
฿ 1,142.45 |
TNE HAND TOOL | 1 Piece(s) | 1 Day(s) | 220 | 70 | 70 | 4953488314151 | 760-7849 | 380 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?