(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Chain For Chain Pipe Cutter CAD182

Replacement Chain For Chain Pipe Cutter CAD182

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CAD182

  • Product Category
    Parts
  • Overall Length(mm)
    380
  • Chain Length(mm)
    380
  • JAN Code
    8430890055682
  • Trusco Code
    752-1715
  • Product Name
    Replacement chain for GRIP-ON Chain Pipe Cutter
  • Mass(g)
    350
  • Number Contained In A Packet
    1 pc.
Part Number
CAD182
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 2,778.62

GAP1 PLIER 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Category
    Parts
  • Overall Length(mm)
    380
  • Chain Length(mm)
    380
  • JAN Code
    8430890055682
  • Trusco Code
    752-1715
  • Product Name
    Replacement chain for GRIP-ON Chain Pipe Cutter
  • Mass(g)
    350
  • Number Contained In A Packet
    1 pc.

Product Description

Special replacement chain for a chain pipe cutter.
[Features]
· Special chain for pipe cutters that can cut pipes smoothly with very little effort.
· Available as a replacement optional part for the 182 series chain pipe cutter.
· Overall length / chain length of 380 mm, weight of 350 g.
· Compatible with model numbers 182-10 and 182-12.
[Applications]
· Perfect as a replacement when the chain on a chain pipe cutter is damaged.

Specifications of CAD182

  • Product Category
    Parts
  • Overall Length(mm)
    380
  • Chain Length(mm)
    380
  • JAN Code
    8430890055682
  • Trusco Code
    752-1715
  • Product Name
    Replacement chain for GRIP-ON Chain Pipe Cutter
  • Mass(g)
    350
  • Number Contained In A Packet
    1 pc.
Part Number
CAD182
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 2,778.62

GAP1 PLIER 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1