Grip Pliers, Overall Length 135 To 300 mm

Brand :
GRIPONTOOLS

Caution

    Product Description

    Special high-quality grip pliers for sheet metal, made in Spain.
    [Features]
    · The epoxy resin coating is 10 times more resistant to corrosion compared to nickel plating.
    · Standard type with a straight tip shape, a thin blade and good usability.
    · Available in 4 sizes of maximum openings: 30, 42, 63 and 75 mm.
    · The material is forged steel, with an epoxy resin finish.
    [Applications]
    · Can be used for sheet metal and welding.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat