(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VPS-175 |
VPS-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Maximum Opening (mm) |
Maximum Opening (squared timber) (mm) |
Maximum Opening (Pipe) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 702.86 |
TNE HAND TOOL | 1 Piece(s) | 1 Day(s) | 183 | 25 | 25 | 25 | 4953488314182 | 760-7865 | ||
฿ 787.89 |
HAND TOOLS | 1 Piece(s) | 1 Day(s) | 227 | 40 | 40 | 40 | 4953488314199 | 760-7873 |
[Features]
· Ideal for clamping a plate, a square bar and a flat object.
Part Number |
---|
VPS-175 |
VPS-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Maximum Opening (mm) |
Maximum Opening (squared timber) (mm) |
Maximum Opening (Pipe) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 702.86 |
TNE HAND TOOL | 1 Piece(s) | 1 Day(s) | 183 | 25 | 25 | 25 | 4953488314182 | 760-7865 | ||
฿ 787.89 |
HAND TOOLS | 1 Piece(s) | 1 Day(s) | 227 | 40 | 40 | 40 | 4953488314199 | 760-7873 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?