1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Anguillas Vise Pliers Type (PAT.)

Screw Anguillas Vise Pliers Type (PAT.)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 918.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Vise pliers with a machine screw removal function.
· Vise pliers that can firmly grasp and turn screws.
· Includes a cutter.

 
Part Number
VW125NA
VW175NA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Opening
(mm)
Overall Length
(mm)
Cuttable Soft Iron Wire Size
(mm)
JAN Code Trusco Code Mass
(g)

฿ 918.10

LOB SCREW&VISE PLIERS 1 Piece(s) 5 Day(s) 28125φ1.24963202087216375-9113165

฿ 1,201.10

LOB SCREW&VISE PLIERS 1 Piece(s) 5 Day(s) 40175φ1.64963202087261375-9121345

Loading...

  1. 1

Basic Information

Tip Gripper Applicable Thread Size Screw Head φ12 mm or Less (Pan: M2 to 6, Truss M4 to 5)