1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Pliers, Standard Type, SG225/250

Grip Pliers, Standard Type, SG225/250
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 907.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The mouth can be opened to 4 levels, allowing work to be carried out quickly according to the workpiece.
· By opening to a fixed level and adjusting the screw to tighten the hold, items can be kept firmly in place just by squeezing the grip.
[Applications]
· For sheet metal and welding.
· For various types of handheld vise work.

Part Number
SG225
SG250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
JAN Code Trusco Code Mass
(kg)

฿ 907.00

GRIP PLIERS 1 Piece(s) 3 Day(s) 2394967521313766381-97100.55

฿ 908.00

HAND TOOL 1 Piece(s) 3 Day(s) 2614967521313773381-97280.65

Loading...

  1. 1

Basic Information

Port opening(mm) Minimum squared timber: 3 / Minimum pipe: ø3 Head thickness(mm) 17 Maximum Tightening Force(kN) 5