1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Premium Roller Cutter, Type 448 (448)

DHL1 SAFETY GUILLOTINE 867

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Premium Roller Cutter, Type 448 (448)
  • Premium Roller Cutter, Type 448 (448)
  • Premium Roller Cutter, Type 448 (448)
  • Premium Roller Cutter, Type 448 (448)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Premium series suitable for large cutting volumes, even suitable for cutting film sheets such as PET and PVC with a large rotary blade with diameter of 60 mm.
· Operation is simple, merely by passing the paper under the retainer and activating the cutter head, enabling cutting from above or below or from either side.
[Applications]
· For various film sheet cutting work at design offices, graphic design workplaces, photo studios, etc.

Part Number
448 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting quantity Other Details Type Size
(mm)
Cutting width
(mm)
Compatible Model Compatible Replacement Blades Cut Thickness JAN Code Trusco Code Mass Amount Of Content

฿ 125,457.00

฿ 101,845.99

DHL1 SAFETY GUILLOTINE 867 1 Piece(s) 35 Day(s) 6 Sheets to 10 Sheets--1500×384×1351300-006372.04007885004488765-6866-1 unit

Loading...

  1. 1

Basic Information

Product Type Cutting machine

Please check the type/dimensions/specifications of the part 448 in the Premium Roller Cutter, Type 448 series.

Products with similar specification

Part Number
637
798
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting quantity Other Details Type Size
(mm)
Cutting width
(mm)
Compatible Model Compatible Replacement Blades Cut Thickness JAN Code Trusco Code Mass Amount Of Content

฿ 12,266.00

1 Piece(s) 35 Day(s) -OptionReplacement Blade Unit--00448--4007885006376765-6912236g1 pc.

฿ 73,328.00

1 Piece(s) 35 Day(s) -OptionStand1500×384×875-00448--4007885007984765-70059.5kg1 unit