1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Cutter 561 Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,332.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The sharp cutting edge is fine and slip resistant, and can cut hard cardboard, vinyl, rubber, etc., with ease.
· Approximately 38 sheets of regular paper can be cut in a single stroke.
· With auto paperweight function.

Part Number
00561SALE
1561SALE
660
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting quantity Other Details Type Size
(mm)
Cutting width
(mm)
Compatible Model Compatible Replacement Blades Cut Thickness JAN Code Trusco Code Blade angle
(°)
Accessory Mass Amount Of Content

฿ 34,622.00

฿ 23,096.34

DHL1 SAFETY GUILLOTINE 867 1 Piece(s) 1 Day(s) 21 Sheets to 50 Sheets--265×440×150360-015613.54007885234823765-6891-Paper Cutter Blade (Top-Bottom Set), Protector-1 unit

฿ 16,932.00

฿ 15,577.44

DHL1 SAFETY GUILLOTINE 867 1 Piece(s) 1 Day(s) -OptionReplacement Blade--00561--4983994015617765-702165--1 pc.

฿ 11,332.00

DHL1 SAFETY GUILLOTINE 867 1 Piece(s) 19 Day(s) -OptionProtector--00561--4007885006604765-6947--400g1 pc.

Loading...

  1. 1

Basic Information

Product Type Cutting machine