(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Designer Knife

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 176.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
216BBK
216BY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 187.59

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s) Black 4901165202888 469-8568

฿ 176.85

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s) Yellow 4901165202871 469-8576

Basic Specifications

  • Product Type
    Other
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    151
  • Compatible Replacement Blades
    XB216
  • Material (Main Body)
    Polypropylene resin, Brass
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    15.5

Product Description

[Features]
· A pen-type knife with a blade that is powerfully secured to stop it wobbling, making it ideal for precision cutting.
· Combine with the replacement blade case for an improved working environment.
· The bottom of the main body is spatula shaped, allowing you to use the knife for a variety of applications such as shaping putty and creasing.
[Applications]
· For cutting thin objects and extremely small parts.

Part Number
216BBK
216BY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 187.59

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s) Black 4901165202888 469-8568

฿ 176.85

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s) Yellow 4901165202871 469-8576

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Universal L-Type Cutter

Cutter: 216BY, 216BKK

Replacement blades

Replacement blades


Features
· A pen-type knife with a blade that is powerfully secured to stop it wobbling, making it ideal for precision cutting.
Specifications
· Blade thickness: 0.38 mm
Material
· Body (resin part): Polycarbonate resin
· Body (metal part): Brass
· Blade (fixed part): Zinc die-casting
· Blade: Alloy tool steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
469-8576216BY151XB21615.5
3469-8584216BBK151XB21615.5