- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 14-TB
-
- Product Type
- 特殊用途カッター
-
- Main body, Spare Blade
- Main Body
-
- Overall Length(mm)
- 145
-
- Material and Finish
- Handle: Polycarbonate, EPDM, Blade: Stainless Steel
-
- Mass(g)
- 25
-
- JAN Code
- 4548623633107
-
- Trusco Code
- 407-1522
-
- Specifications
- Rubber grip is used
-
- 適合替刃
- -
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Ordering Unit |
|
฿ 286.00
|
S3M SCOTCH PAPER CUTTER
|
1 Piece(s)
|
|
Same day
|
10 |
1 pc. |
Basic Specifications
-
- Product Type
- 特殊用途カッター
-
- Main body, Spare Blade
- Main Body
-
- Overall Length(mm)
- 145
-
- Material and Finish
- Handle: Polycarbonate, EPDM, Blade: Stainless Steel
-
- Mass(g)
- 25
-
- JAN Code
- 4548623633107
-
- Trusco Code
- 407-1522
-
- Specifications
- Rubber grip is used
-
- 適合替刃
- -
-
- Ordering Unit
- 1 pc.
Product Description
[Features]
· Just insert in the paper and push for smooth cutting.
· This cutter has been designed for safety, so the hand does not come into contact with the blade part.
· It is designed specifically to fit the hand. Uses an easily grasped rubber handle.
· Convenient for clipping from magazines, etc., or cutting wrapping paper.
[Applications]
· For cuttings from magazines and newspapers and opening envelopes, etc.
Specifications of 14-TB
-
- Product Type
- 特殊用途カッター
-
- Main body, Spare Blade
- Main Body
-
- Overall Length(mm)
- 145
-
- Material and Finish
- Handle: Polycarbonate, EPDM, Blade: Stainless Steel
-
- Mass(g)
- 25
-
- JAN Code
- 4548623633107
-
- Trusco Code
- 407-1522
-
- Specifications
- Rubber grip is used
-
- 適合替刃
- -
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Ordering Unit |
|
฿ 286.00
|
S3M SCOTCH PAPER CUTTER
|
1 Piece(s)
|
|
Same day
|
10 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?