(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Compass Saw

Cutter Compass Saw

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 217B

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    175.5
  • Compatible Replacement Blades
    XB217, MTB10B
  • JAN Code
    4901165202932
  • Trusco Code
    469-8584
Part Number
217B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 812.69

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    175.5
  • Compatible Replacement Blades
    XB217, MTB10B
  • JAN Code
    4901165202932
  • Trusco Code
    469-8584

Product Description

[Features]
· A cutter with a medium-thickness blade capable of powerful cutting in spite of its compact size. Integrated with a compass saw specialized for cutting gypsum board.
· The tip of the saw blade is sharp, allowing you to easily cut holes in board.
· The cutter with a medium-thickness blade is useful for cutting wire sheathing and cardboard.
· The thorn-tooth saw blade is beautifully finished and can cut on both the push and pull strokes, allowing you to cut not only gypsum board but also wood.
[Applications]
· The compasssawcan cut gypsumboard and wood, and the medium-thickness blade can be used to strip wires, etc.

Specifications of 217B

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    175.5
  • Compatible Replacement Blades
    XB217, MTB10B
  • JAN Code
    4901165202932
  • Trusco Code
    469-8584
Part Number
217B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 812.69

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: 217B

Cutter: 217B

Replacement blades

Replacement blades


Features
· A cutter with a medium-thickness blade capable of powerful cutting in spite of its compact size. Integrated with a compass saw specialized for cutting gypsum board.
· The tip of the saw blade is sharp, allowing you to easily cut holes in board.
· The cutter with a medium-thickness blade is useful for cutting wire sheathing and cardboard.
· The thorn-tooth saw blade is beautifully finished and can cut on both the push and pull strokes, allowing you to cut not only gypsum board but also wood.
Applications
· The compass saw can cut gypsum board and wood, and the medium-thickness blade can be used to strip wires, etc.
Specifications
· Blade thickness: 0.38 mm
Material
· Body (resin part): Polycarbonate resin (with glass fiber)
· Body (rubber part): Elastomer resin
· Body (metal part): Stainless steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
469-8584217B175.5XB217, MTB5K100