(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch® Titanium-Coat Cutter (L-Size Auto-Lock Type)

Scotch® Titanium-Coat Cutter (L-Size Auto-Lock Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TI-CHL

  • Product Type
    カッターナイフ
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    165
  • Material and Finish
    Main Body/Cap: ABS Resin; Slider: POM; Grip: TPE; Chamber: Stainless Steel; Blade: Carbon Tool Steel, Extra Hard Titanium Coating
  • Mass(g)
    89
  • JAN Code
    4548623902821
  • Trusco Code
    434-2283
  • Specifications
    L Size
  • 適合替刃
    TI-CRL5、TI-CRL10
  • Ordering Unit
    1 pc.
Part Number
TI-CHL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 310.00

CUTTER KNIFE 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    カッターナイフ
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    165
  • Material and Finish
    Main Body/Cap: ABS Resin; Slider: POM; Grip: TPE; Chamber: Stainless Steel; Blade: Carbon Tool Steel, Extra Hard Titanium Coating
  • Mass(g)
    89
  • JAN Code
    4548623902821
  • Trusco Code
    434-2283
  • Specifications
    L Size
  • 適合替刃
    TI-CRL5、TI-CRL10
  • Ordering Unit
    1 pc.

Product Description

[Applications]
· Double the sharpness of conventional products through a super hard titanium alloy (TiN) coating that is four times harder than carbon tool steel blades. (* 3M Japan test results. Compared with a general cutter blade.)
· The visual attraction and visibility of the blade has been improved by using a gold color.
· Paper and other materials can be cut due to an improved sharpening process that creates a sharper edge.
· This has a 3-dimensional shaped design for a secure grasp using 3 different grasping methods, recommended in elementary school textbooks and the like.
· Slip-resistant structure due to the vertically pasted rubber.
· To highlight the risk presented by the blade, the visual attraction and identification have been enhanced using a gold colored blade in a hard white case.

Specifications of TI-CHL

  • Product Type
    カッターナイフ
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    165
  • Material and Finish
    Main Body/Cap: ABS Resin; Slider: POM; Grip: TPE; Chamber: Stainless Steel; Blade: Carbon Tool Steel, Extra Hard Titanium Coating
  • Mass(g)
    89
  • JAN Code
    4548623902821
  • Trusco Code
    434-2283
  • Specifications
    L Size
  • 適合替刃
    TI-CRL5、TI-CRL10
  • Ordering Unit
    1 pc.
Part Number
TI-CHL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 310.00

CUTTER KNIFE 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1