(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DORA-X (Auto-Lock Type)

DORA-X (Auto-Lock Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DC-A310BK

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    158
  • Adjustable Replacement Blade
    LB-30P・LB-30-50
  • JAN Code
    4975364111777
  • Trusco Code
    761-7801
  • Specifications
    Automatic Lock Type
  • Ordering Unit
    1 pc.
Part Number
DC-A310BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 288.11

TJD1 KNIFE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    158
  • Adjustable Replacement Blade
    LB-30P・LB-30-50
  • JAN Code
    4975364111777
  • Trusco Code
    761-7801
  • Specifications
    Automatic Lock Type
  • Ordering Unit
    1 pc.

Product Description

[Features]
A fully quenched holder, used for the first time with an A-type cutter, that firmly retains the blade without the tip spreading, even after the cutter is used for a long time.
· The fine-pitch blade feed (2.5 mm) allows you to adjust the blade to the optimal length.
· A back-balanced design that makes the blade tip easy to see while being easy to hold, ideal for paperhangers and upholsterers.
· Features a new auto-lock slider with aprecisionfeel.
· Has aquenchedpick on the top; ideal for pressing in wallpaper or removing screws from switch plate covers.

Specifications of DC-A310BK

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    158
  • Adjustable Replacement Blade
    LB-30P・LB-30-50
  • JAN Code
    4975364111777
  • Trusco Code
    761-7801
  • Specifications
    Automatic Lock Type
  • Ordering Unit
    1 pc.
Part Number
DC-A310BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 288.11

TJD1 KNIFE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1