DORA E3 (Auto-Lock Type)

Brand :
TJM DESIGN

Caution

    Product Description

    [Features]
    · Comes equipped as standard with a 30-degree black blade, ideal for delicate hobby work, etc.
    · The fine-pitch blade feed (2.5 mm) allows you to adjust the blade to the optimal length.
    · The holder is quenched and is made of a material that is 3 times harder than the materials used for regular cutters.
    · Features anewauto-lock slider with a precision feel.
    · Bend resistant with long-lasting precision.
    · Has a quenched pick on the top that can be used to pull out staples or as a micro screwdriver.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DORA E3 (Auto-Lock Type) | TJM DESIGN | MISUMI Thailand