(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DORA E3 (Auto-Lock Type) Replacement Blade

DORA E3 (Auto-Lock Type) Replacement Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CBE-K10

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Overall Length(mm)
    86
  • JAN Code
    4975364111784
  • Trusco Code
    761-7798
  • Specifications
    A-Type Cutter Varieties
  • Ordering Unit
    1 pc (10 Sheets)
Part Number
CBE-K10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Ordering Unit

฿ 228.96

TJD1 KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 1 pc (10 Sheets)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Overall Length(mm)
    86
  • JAN Code
    4975364111784
  • Trusco Code
    761-7798
  • Specifications
    A-Type Cutter Varieties
  • Ordering Unit
    1 pc (10 Sheets)

Product Description

[Features]
· Replacement blade for A-type cutter. Has an acute angle of 30°.

Specifications of CBE-K10

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Overall Length(mm)
    86
  • JAN Code
    4975364111784
  • Trusco Code
    761-7798
  • Specifications
    A-Type Cutter Varieties
  • Ordering Unit
    1 pc (10 Sheets)
Part Number
CBE-K10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Ordering Unit

฿ 228.96

TJD1 KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 1 pc (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1