(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DORAFIN L561 (Screw Lock Type)

DORAFIN L561 (Screw Lock Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product does not include a blade.

Specifications of DFC-L561W

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    181
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50・CB-50D
  • JAN Code
    4975364111746
  • Trusco Code
    761-7836
  • Specifications
    Automatic Type, L-shaped Replacement Blade (0.5 mm Thickness x 19 mm Width)
  • Ordering Unit
    1 pc.
Part Number
DFC-L561W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 412.75

TJD1 KNIFE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    181
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50・CB-50D
  • JAN Code
    4975364111746
  • Trusco Code
    761-7836
  • Specifications
    Automatic Type, L-shaped Replacement Blade (0.5 mm Thickness x 19 mm Width)
  • Ordering Unit
    1 pc.

Product Description

[Features]
· The fully quenched metal pass-through holder is 3.5 times stronger than the standard product. * Compared with manufacturer's conventional product
· The fin at the end can be freely used to poke, turn or prize things open.
· With a hole to attach a safety rope.
[Applications]
· For cutting thick items.

Specifications of DFC-L561W

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    181
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50・CB-50D
  • JAN Code
    4975364111746
  • Trusco Code
    761-7836
  • Specifications
    Automatic Type, L-shaped Replacement Blade (0.5 mm Thickness x 19 mm Width)
  • Ordering Unit
    1 pc.
Part Number
DFC-L561W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 412.75

TJD1 KNIFE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1