(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JB2010318 |
JB2018118 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Detailed type | Trusco code | Quantity per pack |
---|---|---|---|---|---|---|---|---|---|
฿ 286.67 |
KNIFE | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Gold (titanium coating) | 752-1766 | 1 pc. (10 pcs.) | ||
฿ 168.34 |
KNIFE | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | Silver | 752-1774 | 1 pc. (10 pcs.) |
[Features]
· It has the appeal of long lifespan due to its high-carbon steel (1.25%) material.
· The tip blade part is titanium-coated, making ease of cutting that is at least 8 times greater compared to conventional products possible.
Part Number |
---|
JB2010318 |
JB2018118 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Detailed type | Trusco code | Quantity per pack |
---|---|---|---|---|---|---|---|---|---|
฿ 286.67 |
KNIFE | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | Gold (titanium coating) | 752-1766 | 1 pc. (10 pcs.) | ||
฿ 168.34 |
KNIFE | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | Silver | 752-1774 | 1 pc. (10 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?