(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Knife Pro (Spare Blade)

Cutter Knife Pro (Spare Blade)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BH-12

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.25
  • Conforming main body
    H-1P
  • Trusco Code
    480-8631
  • JAN Code
    4904011016516
  • Mass(g)
    80
  • Material and Finish
    Blade: Alloy tool steel (SKS81)
  • Ordering Unit
    1PK (50 sheets)
Part Number
BH-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Ordering Unit

฿ 522.67

NTC CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

31 Day(s) 1PK (50 sheets)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.25
  • Conforming main body
    H-1P
  • Trusco Code
    480-8631
  • JAN Code
    4904011016516
  • Mass(g)
    80
  • Material and Finish
    Blade: Alloy tool steel (SKS81)
  • Ordering Unit
    1PK (50 sheets)

Product Description

[Features]
· Medium sized
· Thin blade with outstanding sharpness.
[Applications]
· Everything from office work and light maintenance to interior work involving frequent blade replacement.

Specifications of BH-12

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.25
  • Conforming main body
    H-1P
  • Trusco Code
    480-8631
  • JAN Code
    4904011016516
  • Mass(g)
    80
  • Material and Finish
    Blade: Alloy tool steel (SKS81)
  • Ordering Unit
    1PK (50 sheets)
Part Number
BH-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Ordering Unit

฿ 522.67

NTC CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

31 Day(s) 1PK (50 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1