(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Replacement Blade White Blade (Large)【500 Pieces Per Package】

Cutter Replacement Blade White Blade (Large)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of T-LB50K

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • JAN Code
    4901165300560
  • Trusco Code
    470-6889
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    3680
Part Number
T-LB50K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 5,321.85

OLF CUTTER KNIVES 1 Pack(s)

500 Pieces Per Package

31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • JAN Code
    4901165300560
  • Trusco Code
    470-6889
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    3680

Product Description

[Features]
· Value pack containing 50 blades × 10 packs (500 blades.)
· All-purpose type with outstanding durability.

Specifications of T-LB50K

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • JAN Code
    4901165300560
  • Trusco Code
    470-6889
  • Material (blade part)
    Alloy tool steel
  • Mass(g)
    3680
Part Number
T-LB50K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 5,321.85

OLF CUTTER KNIVES 1 Pack(s)

500 Pieces Per Package

31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Trusco codePart numberBlade thicknessNumber per box
(sheet)
Number per pack
(box)
Mass
(g)
470-6889T-LB50K0.550063660