Cut Work Universal Scissors

Brand :
DOUKAN
Caution
Product Description
[Specifications]
- Product Type: Nail puller
- Overall Length: 200
- Blade Width: 3.5
- Blade Material: Special stainless steel for blades
- HandleMaterial: Vinyl Chloride Plug-in