(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Fine Cut Scissors for Design Bond Free

Super Fine Cut Scissors for Design Bond Free

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of DSB-100

  • Overall Length(mm)
    105
  • Blade Length(mm)
    18
  • Blade thickness(mm)
    1.5
  • JAN Code
    4962069015011
  • Trusco Code
    474-2591
  • Specifications
    Scissors (for textiles)
  • Material
    Blade: Stainless steel (SUS420 J2), Handle: ABS resin
  • Mass(g)
    13
  • Number Contained In A Packet
    1 pc.
Part Number
DSB-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 452.93

SCISSORS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Overall Length(mm)
    105
  • Blade Length(mm)
    18
  • Blade thickness(mm)
    1.5
  • JAN Code
    4962069015011
  • Trusco Code
    474-2591
  • Specifications
    Scissors (for textiles)
  • Material
    Blade: Stainless steel (SUS420 J2), Handle: ABS resin
  • Mass(g)
    13
  • Number Contained In A Packet
    1 pc.

Specifications of DSB-100

  • Overall Length(mm)
    105
  • Blade Length(mm)
    18
  • Blade thickness(mm)
    1.5
  • JAN Code
    4962069015011
  • Trusco Code
    474-2591
  • Specifications
    Scissors (for textiles)
  • Material
    Blade: Stainless steel (SUS420 J2), Handle: ABS resin
  • Mass(g)
    13
  • Number Contained In A Packet
    1 pc.
Part Number
DSB-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 452.93

SCISSORS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for delicate paper craft.
●Possible to easily perform fine cutting work with a thin blade and a sharp blade edge.
●Blade fluorine coating prevents stickiness such as adhesive tape.

Specification

●Blade Length(mm):18
●Blade Thickness(mm):1.5
●Total Length(mm):105
●SPQ(piece):10

Materials

●Blade Part: Stainless Steel Blade(SUS420 J2)
●Handle: ABS Resin