(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Wrestler for Carpet

Arm Wrestler for Carpet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NAW-205B

  • Overall Length(mm)
    205
  • Blade Length(mm)
    50
  • Blade thickness(mm)
    3.3
  • JAN Code
    4962069085229
  • Trusco Code
    474-2605
  • Specifications
    Scissors (for textiles)
  • Material
    Blade: Stainless steel (SUS420 J2), Handle: ABS resin
  • Mass(g)
    130
  • Number Contained In A Packet
    1 pc.
Part Number
NAW-205B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 792.19

HGH SCISSORS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Overall Length(mm)
    205
  • Blade Length(mm)
    50
  • Blade thickness(mm)
    3.3
  • JAN Code
    4962069085229
  • Trusco Code
    474-2605
  • Specifications
    Scissors (for textiles)
  • Material
    Blade: Stainless steel (SUS420 J2), Handle: ABS resin
  • Mass(g)
    130
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
·Carpet, denim, leather, and artificial turf can be cut with ease.
·It comes with a wire clipper.
·Rust-resistant stainless steel material.

Specifications of NAW-205B

  • Overall Length(mm)
    205
  • Blade Length(mm)
    50
  • Blade thickness(mm)
    3.3
  • JAN Code
    4962069085229
  • Trusco Code
    474-2605
  • Specifications
    Scissors (for textiles)
  • Material
    Blade: Stainless steel (SUS420 J2), Handle: ABS resin
  • Mass(g)
    130
  • Number Contained In A Packet
    1 pc.
Part Number
NAW-205B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 792.19

HGH SCISSORS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Carpet, denim, leather, artificial grass can be simply cut.
●With a needle cut.

Specification

●Blade Length(mm):50
●Blade Thickness(mm):3.3
●Total Length(mm):205
●SPQ(piece):5

Materials

●Blade Part: Stainless Steel Blade(SUS420 J2)
●Handle: ABS Resin