(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Softina Multipurpose Scissors

Softina Multipurpose Scissors

You can add up to 6 items to the comparison list.

Loading...

Specifications of 39004

  • Product Type
    Nail puller
  • Overall Length
    200
  • Blade Thickness(mm)
    2.5
  • JAN Code
    4977530390047
  • Trusco Code
    772-4713
  • Notes
    Do not point the blades towards anybody or swing them.
  • Material
    · Blade: Stainless Steel · Handle: PP Resin + TPR
Part Number
39004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 322.31

BARR LEVER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Nail puller
  • Overall Length
    200
  • Blade Thickness(mm)
    2.5
  • JAN Code
    4977530390047
  • Trusco Code
    772-4713
  • Notes
    Do not point the blades towards anybody or swing them.
  • Material
    · Blade: Stainless Steel · Handle: PP Resin + TPR

Product Description

[Features]
· Thermoplastic rubber handle with comfortable grip.
· A durable stainless steel blade with a thickness of 2.5 mm.
[Applications]
· Can be used widely on everyday objects. (Excluding metal)

Specifications of 39004

  • Product Type
    Nail puller
  • Overall Length
    200
  • Blade Thickness(mm)
    2.5
  • JAN Code
    4977530390047
  • Trusco Code
    772-4713
  • Notes
    Do not point the blades towards anybody or swing them.
  • Material
    · Blade: Stainless Steel · Handle: PP Resin + TPR
Part Number
39004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 322.31

BARR LEVER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1