(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Cutter (with Safety Hole)

Mini Cutter (with Safety Hole)

You can add up to 6 items to the comparison list.

Loading...

Specifications of GWN-200-AL-A

  • Cut material
    Soft wire
  • Cutting Performance(mm)
    φ4
  • Overall Length(mm)
    213
  • Soft wire(mm)
    φ4
  • Hard Wire(mm)
    φ2
  • Copper Wire(mm)
    φ4
  • JAN Code
    4989999342277
  • Trusco Code
    497-4409
  • Mass(g)
    163
  • Material
    Steel Nipper Blade, Aluminum Handle
Part Number
GWN-200-AL-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 629.01

TRC1 MINI CUTTER 1 Piece(s) 1 Day(s)

Basic Specifications

  • Cut material
    Soft wire
  • Cutting Performance(mm)
    φ4
  • Overall Length(mm)
    213
  • Soft wire(mm)
    φ4
  • Hard Wire(mm)
    φ2
  • Copper Wire(mm)
    φ4
  • JAN Code
    4989999342277
  • Trusco Code
    497-4409
  • Mass(g)
    163
  • Material
    Steel Nipper Blade, Aluminum Handle

Product Description

[Features]
· Comes with a hook hole for the fall prevention rope.
· The opening of the blade is expanded, allowing wires to be cut even with light force.
· The handle portion is made of aluminum, ultra-lightweight (163 g).
· The blade tip is angled at 45 degrees and is able to cut from the base.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of GWN-200-AL-A

  • Cut material
    Soft wire
  • Cutting Performance(mm)
    φ4
  • Overall Length(mm)
    213
  • Soft wire(mm)
    φ4
  • Hard Wire(mm)
    φ2
  • Copper Wire(mm)
    φ4
  • JAN Code
    4989999342277
  • Trusco Code
    497-4409
  • Mass(g)
    163
  • Material
    Steel Nipper Blade, Aluminum Handle
Part Number
GWN-200-AL-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 629.01

TRC1 MINI CUTTER 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1